Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
83
Frames
17
Part number: 09 14 900 1000
Han Domino Dummy cube (MF.1)
Han Domino Dummy cube (MF.1)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Domino Dummy Cube
Domino module
Small tab
Notes
Compare
Load in configurator
Part number: 09 14 900 1000
Han Domino Dummy cube (MF.1)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Carcaças/Bases
83
Frames
17
Product Details
Identification
  • Category Modulok
  • Series Han-Modular®
  • Type of module Han® Domino Dummy Cube
  • Size of the module Dominó modul
  • Description of the module Kis fül
Version
  • Gender
    Apa
    Anya
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10.000
  • Note on the mating cycles Csatlakoztatási ciklusok más HMC összetevőkkel
Material properties
  • Material (insert) Polikarbonát (PC)
  • Colour (insert) RAL 7032 (kavicsszürke)
  • Material flammability class acc. to UL 94 V-0
  • RoHS konform
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances Nem része
  • REACH ANNEX XIV substances Nem része
  • REACH SVHC substances Nem része
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61373 2. kategória
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 2
  • Net weight 3 g
  • Country of origin Románia
  • European customs tariff number 85366990
  • GTIN 5713140185319
  • eCl@ss 27440392 Connector (accessories)
  • ETIM EC002939
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare