Matching Products
Matching Products NEW
Tools
2
Part number: 16 31 030 1201 000
ATCA Power Backplane Connector 30pins
ATCA Power Backplane Connector 30pins

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌16 A
Contacts: 30
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Thermoplastic resin (PBT)
Beige
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 31 030 1201 000
ATCA Power Backplane Connector 30pins
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Product Details
Identification
  • Category Connectors
  • Series Power
  • Element Female connector
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 30
  • Number of signal contacts 22
  • Number of power contacts 8
  • Field of application for AdvancedTCA®
Technical characteristics
  • Rated current ‌ 16 A
  • Clearance distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Creepage distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2.2 mΩ
  • Contact resistance ≤8.8 mΩ Signal contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 67 N
  • Withdrawal force ≤ 67 N
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s.
    1 kV Contacts 1-16
    2 kV Contacts 17-34
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 20
  • Net weight 26.94 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140119543
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 12
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare