Matching Products
Matching Products NEW
Contacts
21
Combinables
1
Tools
1
Accessories
6
Spare Part
1
Hoods/Housings
286
Part number: 09 32 010 3001
Han EE 10 Pos. Insert Male Crimp
Han EE 10 Pos. Insert Male Crimp

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 6 B
Contacts: 10
Conductor cross-section: 0.14 ... 4 mm²
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 32 010 3001
Han EE 10 Pos. Insert Male Crimp
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
21
Combinables
1
Tools
1
Accessories
6
Spare Part
1
Hoods/Housings
286
Product Details
Identification
  • Category Inserts
  • Series Han® EE
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 6 B
  • Number of contacts 10
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 35 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140049185
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han E® / Han® ES/ESS/EE/EEE
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare