Matching Products
Matching Products NEW
Part number: 33 27 243 2000 003
Har link 10P MA DOUBLE END CABLE ASSY,2M
Har link 10P MA DOUBLE END CABLE ASSY,2M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelsamlinger
Færdigsamlet på begge sider
Kobberkabel (rund)
Kabellængde: 2 m
Notes
Compare
Part number: 33 27 243 2000 003
Har link 10P MA DOUBLE END CABLE ASSY,2M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-link®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 har-link®
  • Connector 2 har-link®
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 10
  • Core structure 10x AWG 28
Material properties
  • Material (cable) PVC
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
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 96 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245808
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare