myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Combinables
4
Accessories
5
該当データなし
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 65 222 7803
部品番号: 09 65 222 7803
DSUB SVMASSDPANG73-254 15PPL3 NUTSLK4-40
画像は一例です。製品詳細を参照ください。
Properties Overview
コネクタ
ウェーブ半田付け端子
定格電流: 6.5 A
オス
サイズ: D-Sub 2
サーモプラスチック製、ガラス繊維入り (PBTP), シェル:めっき加工スチール
黒
コンタクト: 15
銅合金
貴金属メッキ 下地Ni
ノート
Compare
NEW
Derating tool
部品番号: 09 65 222 7803
DSUB SVMASSDPANG73-254 15PPL3 NUTSLK4-40
ノート
Compare
NEW
Derating tool
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
Accessories
5
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Angled
Version
Termination method
Wave soldering termination
Gender
Male
Size
D-Sub 2
Connection type
Motherboard to daughtercard
Number of contacts
15
Termination length
2.9 mm
Locking type
Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
Distance between rows
2.54 mm
Contact spacing (termination side)
2.74 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.4 Nm Locking screw
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
7.3 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
100
Net weight
11.8 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140077690
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
コネクタパッケージ
Documentation
Data Sheet
情報を表示
情報を非表示
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (チェコ語)
PDF (デンマーク語)
PDF (ドイツ語)
PDF (英語)
PDF (スペイン語)
PDF (フランス語)
PDF (ハンガリー語)
PDF (イタリア語)
PDF (日本語)
PDF (韓国語)
PDF (オランダ)
PDF (ポーランド語)
PDF (スウェーデン語)
PDF (トルコ語 )
PDF (中国語 (繁体字))
PDF (中国語(簡体字))
ダウンロード
情報を表示
情報を非表示
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
PDF
DXF
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (英語)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
IGES
STEP
WRL
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (英語)
ダウンロード
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare