Productos combinables
Productos combinables NUEVO
Combinables
4
Accessories
7
N.º de referencia: 09 66 421 7702
D-SUB MALE STRAIGHT 37p
D-SUB MALE STRAIGHT 37p

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Connector
aansluiting met golfsoldering
Nominale stroom: ‌7.5 A
Mannelijk
Grootte: D-Sub 4
Thermoplastisch hars, gevulde glasvezel (PBTP), Schaal: plaatstaal
Zwart
Contacten: 37
Koperlegering
Edelmetaal over Ni
Notas
Comparar
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 66 421 7702
D-SUB MALE STRAIGHT 37p
Notas
Comparar
NUEVO
Curvas deriva intensidad
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
4
Accessories
7
Detalles del producto
Identification
  • Category Connecteurs
  • Series D-Sub
  • Identification Standard
  • Element Connecteur
  • Description of the contact
    Décolleté
    Droit
Version
  • Termination method Raccordement par soudage à la vague
  • Gender Mâle
  • Size D-Sub 4
  • Connection type
    Carte mère à carte fille
    Mezzanine
  • Number of contacts 37
  • Termination length 3,7 mm
  • Locking type Bride de fixation filetée 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 17,12 g
  • Country of origin Chine
  • European customs tariff number 85366990
  • GTIN 5713140085138
  • eCl@ss 27440214 Coupleur D-Sub
  • ETIM EC001136
  • UNSPSC 24.0 39121469
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
Objetos PCB Multi ECAD

Mostrar información

Descargar
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
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar