myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
3
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Mezzanine connection
15 11 054 2601 000
Artikel nummer: 15 11 054 2601 000
har-flex str m 1.75mm 54p PL1 280pcs
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Hankontaktdon
Ytmonteringsteknik (SMT)
Kontakter: 54
Rak
Kopparlegering
Ädelmetall över Ni Kopplingssida, Sn över Ni Förbindningssida
Prestandanivå: 1
Flytkristallpolymer (LCP)
Notes
Compare
NEW
Derating tool
Free Sample
This product is available upon request.
Please contact your local distribution partner.
Artikel nummer: 15 11 054 2601 000
har-flex str m 1.75mm 54p PL1 280pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
3
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identificare
Categoria
Csatlakozók
Seria
har
-flex
®
Identificare
Signal
Element
Apa csatlakozó
Descrierea contactului
Egyenes
Versiune
Metoda de terminaţie
Újrafolyatásos forrasztási lezárás (SMT)
Tip conexiune
Alaplap a bővítőkártyához
Mezzanine
NYÁK – kábel
Număr de contacte
54
Conţinut pachet
280 darab a tekercsen
Caracteristici tehnice
Rânduri de contacte
2
Spaţiu între contacte (partea terminaţiilor)
1,27 mm
Spaţiu între contacte (parte de cuplare)
1,27 mm
Înălțime de stivuire
1,75 mm
Distanţă în aer
≥ 0,4 mm
Distanţa în izolator
≥ 0,4 mm
Rezistenţă izolaţie
>10
9
Ω
Rezistenţă de contact
< 25 mΩ
Temperatura de limitare
-55 ... +125 °C
Forţă de inserţie
≤ 43,2 N
Forţă de extragere
≥ 8,1 N
≤ 37,8 N
Nivel de performanţă
1
Cicluri de cuplare
≥ 500
Tensiune de test U
r.m.s.
0,5 kV
Grup izolaţie
IIIa (175 ≤ CTI < 400)
Proprietăţi material
Material (inserţie)
Folyadékkristályos polimer (LCP)
Material (contacte)
Réz ötvözet
Suprafaţă (contacte)
Nemesfém a nikkelen Illeszkedő oldal
Ón nikkelre Lezárási oldal
Clasa de inflamabilitate a materialului conform UL 94
V-0
RoHS
konform
stare ELV
compliant
China RoHS
e
Substanţe REACH Anexa XVII
Not contained
Substanţe REACH ANEXA XIV
Nem része
Substanţe REACH SVHC
Not contained
Propunerea din California 65 de substanțe
Nem része
Specificaţii şi omologări
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Date comerciale
Dimensiuni ambalaj
1
GTIN
5713140199613
eCl@ss
27.460.201,00
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Catalogues & Brochures
HARTING Device Connectivity
Ladda ner
Selection Guide for Mezzanine Applications
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare