Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 48 284 7757 075
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PVC 7,5m
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PVC 7,5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Notas
Comparar
N.º de referencia: 09 48 284 7757 075
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PVC 7,5m
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
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4)
    RJ45
  • Connector 2 RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 7.5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +75 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 384.6 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391154
  • eCl@ss 27060390 Ready-made data cable (unspecified)