Matching Products
Matching Products NOVO
Part Number: 15 11 100 2401 333
Har-flex str m thr 1.75mm 100p PL1
Har-flex str m thr 1.75mm 100p PL1

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Вилка
Соединение методом пайки оплавлением припоя (THR)
Контакты: 100
Прямой
Медный сплав
Благородный металл поверх Ni Сторона соединения, Sn поверх Ni Сторона подключения
Уровень исполнения: 1
Жидкокристаллический полимер (LCP)
Notes
Compare
NOVO
Derating tool
Part Number: 15 11 100 2401 333
Har-flex str m thr 1.75mm 100p PL1
Notes
Compare
NOVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Connecteurs
  • Series har-flex®
  • Identification Signal
  • Element Male connector
  • Description of the contact Droit
  • Features The sample packaging is not suitable for automated assembly.
Version
  • Termination method Raccordement par soudage par refusion (THR)
  • Connection type
    Carte mère à carte fille
    Mezzanine
    Carte de circuit imprimé sur câble
  • Number of contacts 100
  • Pack contents Exemple
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1,27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 1.75 mm
  • Clearance distance ≥ 0,4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Жидкокристаллический полимер (LCP)
  • Material (contacts) Медный сплав
  • Surface (contacts)
    Métal noble sur Ni Côté accouplement
    Sn sur Ni Côté raccordement
  • Material flammability class acc. to UL 94 V-0
  • RoHS совместим
  • ELV status совместим
  • China RoHS e
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Не содержится
  • California Proposition 65 substances Не содержится
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 4.84 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140201071
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

PCB Multi ECAD Data

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare