myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Cable assemblies & bulk cables
Power and signal
...
I/O System cabling
D-Sub
33 66 212 0200 195
Osa number: 33 66 212 0200 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=2m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free, Flame retardant
Cable length: 2 m
Notes
Compare
Osa number: 33 66 212 0200 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=2m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
HARTING 926AWG,shielded, PUR, GY
连接器1
D SUB MA CRIMP 09 POLE
DSUB CRIMP KONT MA AU2 RX10000 AWG28/24
D-Sub_CCH_S1_PP_PL
Kabelklemme f. Vollmetallhaube 9-37pol.
Connector 2
1-Sub crimp 9-pole female assembly
D-Sub_CCH_S1_PP_PL
DSUB FE-CR-KON- AWG24-28 AFS1;L500
cable clamp metal hood 9-37P dia.5-7mm
Identification
Category
System cabling
Series
D-Sub
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
D-Sub
Male Straight
Connector 2
D-Sub
Female Straight
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Flame retardant
Version
Cable length
2 m
Number of cores
9
Core structure
AWG 26/7
Shielding
Shielded
Number of contacts
9
Locking type
PushPull
Technical characteristics
Rated voltage
300 V
Limiting temperature
-40 ... +80 °C
Cable diameter
6 mm
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
RoHS 2011/65/EU
Commercial data
Packaging size
1
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Spanish_MX)
PDF (Tšehhi)
PDF (Saksa)
PDF (Taani)
PDF (Inglise)
PDF (Prantsuse)
PDF (Portuguese_PT)
PDF (Jaapani)
PDF (Hispaania)
PDF (Itaalia)
PDF (Hollandi)
PDF (Poola)
PDF (Korea)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare