myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Extender card connection
09 55 466 6822 333
Artikel nummer: 09 55 466 6822 333
37p ANG STD M PL2_4-40 SL_sample
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kontaktdon
Ytmonteringsteknik (SMT)
Märkström: 5 A
Hane
Storlek: D-Sub 4
Flytkristallpolymer (LCP), Skal: stål, nickelpläterad
Svart
Kontakter: 37
Kopparlegering, Jord: pressgjuten i zink
Ädelmetall över Ni
Notes
Compare
Free Sample
Artikel nummer: 09 55 466 6822 333
37p ANG STD M PL2_4-40 SL_sample
Notes
Compare
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
标识
类别
连接器
系列
D-Sub
标识
标准
原件
连接器
插针端子介绍
冲压
弯式
版本
接线方式
回焊焊接接线方式 (SMT)
公母类型
公头
尺寸
D-Sub 4
连接方式
主板到子插件板
针数
37
锁定类型
带安装螺栓锁定的固定法兰 4-40 UNC
包装内容
样品
技术参数
针间距(接线端)
2.76 mm
额定电流
5 A
放电距离
≥ 1 mm
爬电距离
≥ 1 mm
绝缘阻抗
> 5 x 10
9
Ω
接触电阻
≤ 25 mΩ
拧紧力矩
≤0.4 Nm Locking screw
极限温度
-55 ... +125 °C (在最高 +240 °C 的回流焊过程中 30 s)
插入力
≤ 123 N
拔出力
≥ 11 N
≤ 82 N
性能等级
2
acc. to CECC 75301-802
插拔次数
≥ 250
测试电压U
r.m.s.
1 kV
绝缘组
IIIa (175 ≤ CTI < 400)
PCB 厚度
≥1.6 mm
安装高度
7.3 mm
Hot plugging
No
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
材料特性
材料(插芯)
Liquid crystal polymer (LCP)
Shell: steel, nickel plated
颜色(插芯)
Black
材料(插针)
Copper alloy
Ground: Zinc die-cast
表面(插针)
Noble metal over Ni
材料阻燃性等级符合 UL 94
V-0
RoHS
compliant
ELV 状态
compliant
China RoHS
e
REACH 附件 XVII 物质
Not contained
REACH 附件 XIV 物质
Not contained
REACH SVHC 物质
Not contained
加州 65 号提案物质
Not contained
规格和认证
规格
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
商业数据
包装尺寸
1
净重
26 g
原产国
越南
欧洲海关关税号
85366990
GTIN
5713140219311
eCl@ss
27440214 D-Sub 耦合器
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Czech)
PDF (Danish)
PDF (German)
PDF (Spanish)
PDF (French)
PDF (English)
PDF (Italian)
PDF (Japanese)
PDF (Dutch)
PDF (Polish)
PDF (Korean)
PDF (Swedish)
PDF (Turkish)
PDF (Simplified Chinese)
PDF (Chinese trad.)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (English)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
Ladda ner
HARTING Device Connectivity
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare