myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
2
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 040 0416 050
Osa number: 21 35 040 0416 050
M12 A-cod 4-pol an/- f/- PVC 5m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Osa number: 21 35 040 0416 050
M12 A-cod 4-pol an/- f/- PVC 5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
设备端 / 面板馈通
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identificazione
Categoria
Patch cord
Serie
Connettore circolari M12
Elemento
Cavi pre-assemblati
Specifiche
Pre-assemblato su un solo lato
Connettore 1
M12 Codifica A
Femmina Angolato
Tipo di cavo
Cavo in rame (tondo)
Versione
Lunghezza del cavo
5 m
Numero di conduttori
4
Struttura conduttore
4x 0,34 mm²
Codifica
Codifica A
Proprietà del materiale
Materiale (cavi)
PVC
Colore (cavo)
Giallo
Dati commerciali
Dimensioni imballaggio
1
Peso netto
193,12 g
Paese di origine
Messico
GTIN
5713140810341
eCl@ss
27.060.311,00
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Inglise)
PDF (Taani)
PDF (Prantsuse)
PDF (Hispaania)
PDF (Ungari)
PDF (Itaalia)
PDF (Jaapani)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rumeenia)
PDF (Vene)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare