myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CON 86P8 GN
Part number: 09 48 CON 86P8 GN
DualBoot RJ45 IP20 Cat.5e, 8pol.,green
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Connectors
Cable connector
Contacts: 8
Bronze
Gold plated
Notes
Compare
Part number: 09 48 CON 86P8 GN
DualBoot RJ45 IP20 Cat.5e, 8pol.,green
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
RJ45
Identification
HARTING DualBoot RJ45
Element
Cable connector
Specification
Overmoulded
Version
Shielding
360° shielding
Number of contacts
8
Technical characteristics
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-20 ... +60 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (contacts)
Bronze
Surface (contacts)
Gold plated
Layer thickness
≥ 30 µinch
Material (hood/housing)
Polycarbonate (PC)
Colour (hood/housing)
Green
Material flammability class acc. to UL 94
V-0
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140880801
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare