Matching Products
Matching Products NEW
Varenummer: 09 45 800 0183
1x Industrial FLUKE Testadapter-Set
1x Industrial FLUKE Testadapter-Set

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Test adapter set, Type FLUKE Networks DSX-CHA-5-IX
Notes
Compare
Varenummer: 09 45 800 0183
1x Industrial FLUKE Testadapter-Set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series HARTING ix Industrial®
  • Type of accessory Test adapter set
  • Description of the accessory Type FLUKE Networks DSX-CHA-5-IX
  • Features Compatible to FLUKE Networks DSX Cable-Analyzer
Version
  • Coding Type A
  • Details Cat 6A test of ix Industrial® Patch cords End-to-End, patch cord tests and channel tests
Technical characteristics
  • Limiting temperature +10 ... +40 °C
  • Mating cycles ≥ 5,000
  • Degree of protection acc. to IEC 60529 IP20
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 340 g
  • Country of origin Germany
  • European customs tariff number 90303900
  • GTIN 5713140235564
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Instructions
Assembly instructions

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Links
Documentation
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare