Productos combinables
Productos combinables NUEVO
Combinables
5
Inserts
4
N.º de referencia: 02 09 500 2090 200
har-modular shell housing 90 1Set
har-modular shell housing 90 1Set

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base
Resina termoplástica (PC), Reforzado con fibra de vidrio
Negro
Notas
Comparar
Muestra gratuita
N.º de referencia: 02 09 500 2090 200
har-modular shell housing 90 1Set
Notas
Comparar
Muestra gratuita
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
5
인서트
4
Detalles del producto
Identification
  • Category Accesorios
  • Series har-modular®
  • Type of accessory Base
Version
  • Version Entrada superior/lateral
  • Strain relief With cable tie
  • Locking type Enclavamiento
  • 2 parts
  • Separable
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group III
Material properties
  • Material (hood/housing)
    Thermoplastic resin (PC)
    Fibre-glass reinforced
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • Length 91.44 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1
  • Net weight 40,34 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140436435
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
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
Instrucciones
Instrucciones de montaje