配套产品
配套产品
型号: 33 04 CON 11P4
expBeam plug 4CH MM
expBeam plug 4CH MM

图片仅供参考,请查阅产品说明。

属性概述
Connector sets
Contacts: 4
FO contact for multimode
注释
比较
型号: 33 04 CON 11P4
expBeam plug 4CH MM
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Series Expanded beam
  • Element Connector sets
  • Type of contact FO contact
  • Description of the contact for multimode
Version
  • Number of contacts 4
Commercial data
  • Packaging size 1
  • eCl@ss 27440305 FO connector
  • UNSPSC 24.0 43223310
文档
数据表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较