myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CAB 00A8
N.º de referencia: 09 48 CAB 00A8
U/FTP 26AWG 4Pair Cat.6A LSZH grey
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
4x 2x AWG 26/7
LSZH
Cat. 6
A
Clase E
A
de hasta 500 MHz
Notas
Comparar
N.º de referencia: 09 48 CAB 00A8
U/FTP 26AWG 4Pair Cat.6A LSZH grey
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Version
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Wire outer diameter
16 mm ± 0.008 mm
Insulation diameter
1.08 mm ± 0.05 mm
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Cable diameter
5.7 mm ± 0.15 mm
Type of shielding
Foil: Al outward (125% coverage)
Conductor resistance @ 20 °C
≤150 Ω/km
Insulation resistance @ 20 °C
≥ 100 MΩ x km
Dielectric strenght
≤ 0.5 kV AC
Material properties
Material (shielding)
Aluminium Mylar
®
Material (cable)
LSZH
Colour (cable)
RAL 7035 (light grey)
Material (insulation)
Foamed PE
Commercial data
Packaging size
1
eCl@ss
27061801 Data and communication cable (copper)
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar