Matching Products
Matching Products NOVO
Part Number: 33 28 161 6002 300
SPE M12 st - st 2xAWG22/7 PUR 30m
SPE M12 st - st 2xAWG22/7 PUR 30m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Livre de halógenos, Resistente ao óleo, Retardante de chama
Comprimento do cabo: 30 m
Notes
Compare
Part Number: 33 28 161 6002 300
SPE M12 st - st 2xAWG22/7 PUR 30m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING T1 Industrial
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Connector 2
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Oil resistant
    Flame retardant
Version
  • Cable length 30 m
  • Number of cores 2
  • Core structure 1x 2x AWG 24/7
  • Number of contacts 2
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V DC
  • Transmission characteristics 600 MHz Ancho de banda
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature
    -40 ... +80 °C no desplazado
    -25 ... +80 °C movido
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Test voltage Ur.m.s.
    1 kV (contacto-contacto)
    2,25 kV (contacto-tierra)
Material properties
  • Material (cable) PUR (poliuretano)
  • Colour (cable) Amarillo
  • RoHS conforme con exención
  • RoHS exemptions 6.c): Aleación de cobre que contenga hasta un 4 % de su peso en plomo.
  • ELV status conforme con exención
  • China RoHS 50
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances
  • REACH SVHC substances Plomo
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances
  • California Proposition 65 substances Plomo
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (suministro de potencia remoto mediante PoDL = potencia a través de la línea de datos)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-3-22 Retardo de llama
    EN 60811-404 Resistencia al aceite
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060307 Bus cable
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare