Productos combinables
Productos combinables NUEVO
Accessories
6
Côté équipement / Traversée de cloison
172
N.º de referencia: 09 48 686 8004 210
RJI PROFINET Kabel PUR Cat.5 4p 21m
RJI PROFINET Kabel PUR Cat.5 4p 21m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 21 m
Notas
Comparar
N.º de referencia: 09 48 686 8004 210
RJI PROFINET Kabel PUR Cat.5 4p 21m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
172
Detalles del producto
Part List
  • Part list details
    Type de c�ble
    Connecteur 1
    Connecteur 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 21 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140883390
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609