myHARTING Login
Konfiguratorer
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
32
no data available
eShop
Cable assemblies & bulk cables
Power and signal
...
Circular connectors System cabling
M8
21 34 808 1380 300
Artikel nummer: 21 34 808 1380 300
M8 3-pol st/st f/m PVC 30m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 30 m
Notes
Compare
Artikel nummer: 21 34 808 1380 300
M8 3-pol st/st f/m PVC 30m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
32
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Part List
Part list details
Type of cable
3x0,25mm² PVC
Connector 1
M8 A 3pole male straight overmolded
Connector 2
M8 A 3pole female straight overmolded
Identificación
Categoría
Cableado de sistema
Serie
Conectores circulares M8
Elemento
Conjuntos de cable
Especificaciones
Premontado por ambos lados
Conector 1
M8
Macho Recto
Conector 2
M8
Hembra Recto
Tipo de cable
Cable de cobre (redondo)
Versión
Longitud de cable
30 m
Número de núcleos
3
Estructura de núcleo
3x 0,25 mm²
Codificación
Codificación A
Propiedades del material
Material (cable)
PVC
Color (cable)
Gris
Especificaciones y homologaciones
Certificaciones
CE
Datos comerciales
Tamaño del embalaje
1
Peso neto
1 g
País de origen
República Checa
Número europeo de arancel aduanero
85444290
GTIN
5713140815285
eCl@ss
27.060.390,00
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare