Matching Products
Matching Products NUEVO
Combinables
4
Número de parte: 21 34 CON B0P4
M12 A4 angled female LED unshld
M12 A4 angled female LED unshld

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conector de cable
En ángulo, Premoldeado, Con pantalla LED
Hembra
Codificación A
Terminación ponchable
Poliuretano termoplástico (TPU)
Contactos: 4
Aleación de cobre Au sobre Ni
Sección de conductor: 0.25 ... 0.75 mm²
Corriente nominal: ‌4 A
Poliuretano termoplástico (TPU)
Bloqueo por tornillo
Grado de protección: IP67 estado conectado
Notes
Compare
Número de parte: 21 34 CON B0P4
M12 A4 angled female LED unshld
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
4
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
    With LED display
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.25 ... 0.75 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 19
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -30 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • GTIN 5713140812864
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare