Matching Products
Matching Products NUEVO
Número de parte: C2 13 200 0000 0067
M12 A-cod 3-pol st /- f /- PVC 5.00m
M12 A-cod 3-pol st /- f /- PVC 5.00m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 5 m
Notes
Compare
Número de parte: C2 13 200 0000 0067
M12 A-cod 3-pol st /- f /- PVC 5.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 3
  • Core structure 3x 0,34 mm²
  • Termination method Crimp termination
  • Shielding Non schermato
  • Coding Codifica A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C spostato
    -40 ... +80 °C non spostato
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condizioni di inserzione
  • Cable diameter 4,5 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (grigio finestra)
  • RoHS Conforme
  • ELV status Conforme
  • China RoHS e
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Non incluso
  • California Proposition 65 substances Non incluso
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Ritardo alla fiamma
  • UL / CSA UL in preparazione
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140506565
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604