Matching Products
Matching Products NEW
Accessories
7
Spare Part
1
Inserts
32
Frames
4
Artikelnummer: 09 40 006 0381
Han 6HPR-agg-R
Han 6HPR-agg-R

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Scheidingswand gemonteerde behuizing
Met geleidepen
Grootte: 6 B
Centrale sluithendel (op de kap)
Roestvrij staal
Materiaal (kap/behuizing): Aluminium gegoten, Corrosiebestendig
Geëpoxeerd
RAL 9005 (gitzwart)
Materiaal (afdichting): NBR
Notes
Compare
Artikelnummer: 09 40 006 0381
Han 6HPR-agg-R
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
アクセサリ
7
スペア部品
1
インサート
32
Frames
4
Productdetails
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing With guiding pin
Version
  • Size 6 B
  • Locking type Central locking lever (on the hood)
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque ‌3 Nm Fixing screws M6
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 176.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140902848
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare