Matching Products
Matching Products NEW
Device side / Panel feed through
9
Artikelnummer: 33 01 241 1000 027
FO CA LCdx-LCdx 2G50/125 OM3, 100m
FO CA LCdx-LCdx 2G50/125 OM3, 100m

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelmodules
Voorgemonteerd aan beide kanten
(FO) Glasvezeloptiek-kabel
Multimodus
Kabellengte: 100 m
Notes
Compare
Artikelnummer: 33 01 241 1000 027
FO CA LCdx-LCdx 2G50/125 OM3, 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
9
Productdetails
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 100 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • Colour (cable) Light blue
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140802711
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare