myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CAB 00A7
Osanumero: 09 48 CAB 00A7
F/UTP 26AWG 4Pair Cat.5e LSZH grey
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable (round)
4x 2x AWG 26/7
LSZH
Cat. 5e Class D up to 100 MHz
Notes
Compare
Osanumero: 09 48 CAB 00A7
F/UTP 26AWG 4Pair Cat.5e LSZH grey
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Version
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Wire outer diameter
16 mm ± 0.008 mm
Insulation diameter
0.96 mm ± 0.05 mm
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Cable diameter
5.4 mm ± 0.15 mm
Type of shielding
Foil: Al inward (125% coverage)
Conductor resistance @ 20 °C
≤150 Ω/km
Insulation resistance @ 20 °C
≥ 100 MΩ x km
Dielectric strenght
≤ 0.5 kV AC
Material properties
Material (shielding)
Aluminium Mylar
®
Material (cable)
LSZH
Colour (cable)
RAL 7035 (light grey)
Material (insulation)
HDPE
Specifications and approvals
Specifications
IEC 60332-1 Flame retardancy
Commercial data
Packaging size
1
eCl@ss
27061801 Data and communication cable (copper)
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare