myHARTING Login
Configurators
Products
Products
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
其他
電纜組裝
09 47 CAB 0C79
Part number: 09 47 CAB 0C79
(4xAWG22/7) Cat 5+ PVC outdoor
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Copper cable (round)
4x AWG 22/7
PVC
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 47 CAB 0C79
(4xAWG22/7) Cat 5+ PVC outdoor
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
標識
類別
系統佈線
原件
線纜
規格
不組裝
電纜類別
銅質電纜 (圓型)
版本
蕊數
4
蕊結構
4x AWG 22/7
技術參數
傳輸特性
Cat. 5 D 級:到100 MHz
數據速率
10 Mbit/s
100 Mbit/s
極限溫度
-20 ... +60 °C
電纜直徑
6.5 mm
材料特性
材料(電纜)
PVC
顏色(電纜)
黑色
商業數據
包裝尺寸
1
GTIN
5713140886780
eCl@ss
27,061,801.00
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare