Matching Products
Matching Products NEW
Combinables
26
Tools
2
Accessories
1
Hoods/Housings
9
Part number: 20 82 001 0002
preLink RJ45 Jack HIFF Set AWG 26/27
preLink RJ45 Jack HIFF Set AWG 26/27

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Konnektorer
Female modul
preLink® IDC-isoleringsforskydningsterminering
Størrelse: HIFF-version
Ledertværsnit: 0.1 ... 0.12 mm²
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 20 82 001 0002
preLink RJ45 Jack HIFF Set AWG 26/27
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
26
Tools
2
Accessories
1
Obudowy wtyczki / obudowy gniazda
9
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Female module
  • Specification With termination block
Version
  • Termination method preLink® IDC insulation displacement termination
  • Size HIFF version
Technical characteristics
  • Conductor cross-section 0.1 ... 0.12 mm²
  • Conductor cross-section [AWG] AWG 27 ... AWG 26
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
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
  • Specifications EN 45545-2
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 28.667 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140135550
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare