Matching Products
Matching Products NOVO
Part Number: 21 03 819 1320
M12 PP inner straight male 3-pole OM uns
M12 PP inner straight male 3-pole OM uns

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector do cabo
Reto, Sobreinjetado, Inner PushPull
Macho
Codificação A
Terminação crimpada
Poliamida (PA)
Contatos: 3
Seção transversal do condutor: 0.34 mm²
Corrente Nominal: ‌4 A
Inner PushPull
Grau de proteção: IP65 / IP67 condição conectada
Notes
Compare
Part Number: 21 03 819 1320
M12 PP inner straight male 3-pole OM uns
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
    Inner PushPull
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 3
  • Coding A-coding
  • Locking type Inner PushPull
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category II
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare