配套產品
配套產品
零件號: C2 13 200 0000 0345
M12 A-cod 3-pol an /- f /- PUR 0.30m
M12 A-cod 3-pol an /- f /- PUR 0.30m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
預裝一端
銅質電纜 (圓型)
無鹵素
電纜長度: 0.3 m
注解
比較
零件號: C2 13 200 0000 0345
M12 A-cod 3-pol an /- f /- PUR 0.30m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Part List
  • Part list details
    電纜類別
    Connector 1
標識
  • 類別 System cabling
  • 系列 Circular connectors M12
  • 原件 Cable assemblies
  • 規格 Pre-assembled on one side
  • 連接器1
    M12 A-coding
    Female Angled
    Overmoulded
  • 電纜類別 Cablu de cupru (rotund)
  • 電纜介紹 Fără halogeni
版本
  • 電纜長度 0,3 m
  • 蕊數 3
  • 蕊結構 3x 0,34 mm²
  • 接線方式 Terminaţie crimpată
  • 屏蔽 Neecranat
  • 編碼 codificare A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C deplasat
    -40 ... +80 °C nemişcat
  • Degree of protection acc. to IEC 60529 IP65 / IP67 stare cuplată
  • Cable diameter 4 mm
  • Minimum bending radius
    10x Diametrul cablului (îndoire repetată)
    5x Diametrul cablului (îndoire unică)
Material properties
  • Material (cable) PUR (poliuretan)
  • Colour (cable) RAL 7021 (gri negru)
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Nu este inclus
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Întârzierea flăcării
  • UL / CSA UL în pregătire
  • Approvals CE
商業數據
  • 包裝尺寸 4
  • 原產國 Germany
  • 歐洲海關關稅號 85444290
  • GTIN 5713140994072
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較