Matching Products
Matching Products НОВИНКА
Артикул: 00 00 541 400
Helukabel 10096 OZ-500 5x1,5mm² GY
Helukabel 10096 OZ-500 5x1,5mm² GY

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Кабели в бухтах
Не собран
Медный кабель (круглый)
Огнестойкий
Примечания
Compare
Please do not use this product for new DesignIns anymore. Please contact your local distribution partner.
Артикул: 00 00 541 400
Helukabel 10096 OZ-500 5x1,5mm² GY
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Информация о компоненте
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
  • Printing on cable 781-A38500 LiYY 5x1,5mm²
Version
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 250 V
  • Limiting temperature -25 ... +80 °C
  • Cable diameter 8.3 ... 8.7 mm
  • Test voltage Ur.m.s. 2.5 kV
  • Conductor resistance @ 20 °C ≤13 Ω/km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60332-2-2
Commercial data
  • Packaging size 1
  • Net weight ‌ 131 g/m
  • Country of origin China
  • European customs tariff number 85444991
  • GTIN 5713140573727
  • eCl@ss 27060327 Assembled power cable
  • ETIM EC002587
  • UNSPSC 24.0 43211600
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare