Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Protection cover
for bulkhead mounted housings, With fixing cord (cable shoe)
Size: 4 B
Central locking lever (on the hood)
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653