HARTING PushPull
Filters
  • Categoría
    Select a value Reset filter
    • Accessories
      54
    • Connectors
      165
    • Contacts
      18
    • Energy distributors
      1
    • System cabling
      788
    • Tools
      2
  • Número de contactos
    Select a value Reset filter
    • 2
      33
    • 4
      63
    • 5
      80
    • 8
      34
    • 9
      1
    • 10
      15
    • 20
      2
  • Corriente nominal
    Select a value Reset filter
    • ‌ 0.5 A
      12
    • ‌ 1.5 A
      85
    • ‌ 1.75 A
      26
    • ‌ 2 A
      17
    • ‌ 5 A
      25
    • ‌ 12 A
      44
    • ‌ 15 A
      1
    • ‌ 16 A
      94
  • Voltaje nominal
    Select a value Reset filter
    • 24 V
      57
    • 30 V
      12
    • 48 V
      44
    • 50 V
      68
    • 250 V
      16
    • 690 V
      11
  • Método de terminación
    Select a value Reset filter
    • Cage-clamp termination
      2
    • Crimp termination
      88
    • Fast termination
      1
    • Han-Quick Lock® termination
      13
    • Han® PushPull (V14)
      1
    • IDC insulation displacement termination
      122
    • Piercing termination
      45
    • Press-in termination
      1
    • Reflow soldering termination (SMT)
      2
    • Reflow soldering termination (THR)
      1
    • Solder termination
      14
    • Spring clamp termination
      55
    • Wave soldering termination
      4
    • preLink® IDC insulation displacement termination
      6
  • Tipo
    Select a value Reset filter
    • Female
      9
    • Male
      12
1.028 products (of 1.028)
1/35
Comparar
0
Ordenar por
Filters
0