配套產品
配套產品
零件號: 09 67 002 9060
D SUB IP 67 SHIELDED CAP_FE_9p_4-40 UNC
D SUB IP 67 SHIELDED CAP_FE_9p_4-40 UNC

圖片僅作參考,請參閱產品說明。

屬性概述
防塵保護蓋
適用於公連接器, 螺紋4-40 UNC
尺寸: D-Sub 1
注解
比較
零件號: 09 67 002 9060
D SUB IP 67 SHIELDED CAP_FE_9p_4-40 UNC
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dust protection cover
  • Description of the accessory
    for male connectors
    Thread 4-40 UNC
Version
  • Size D-Sub 1
  • Details With inside glued front seal rubber
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 11.04 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140088344
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文檔
類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較