myHARTING Login
Konfiguratory
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Dane niedostępne
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0041
Numer Katalogowy: 21 34 CAB 0041
5+PE 1,5mm² PUR black
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Przewód miedziany (okrągłe)
Olejoodporne, Ognioodporny
6x 1,5 mm²
PUR (poliuretan)
Notatki
Compare
Numer Katalogowy: 21 34 CAB 0041
5+PE 1,5mm² PUR black
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Flame retardant
Version
Number of cores
6
Core structure
6x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
600 V
Limiting temperature
-50 ... +80 °C unmoved
-25 ... +80 °C moved
Cable diameter
9 mm ± 5 %
Minimum bending radius
7.5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Drag chain compatible
Yes
Bending cycles
≥ 5.000.000 & traversing distance ≤ 5 m & speed ≤ 3.3 m/s & acceleration ≤ 5 m/s²
Test voltage U
r.m.s.
3.3 kV
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
VDE 0472
IEC 60332-1 Flame retardancy
IEC 60332-2-2 Flame retardancy
Approvals
CE
Commercial data
Packaging size
1
GTIN
5713140813847
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare