Matching Products
Matching Products NEW
Device side / Panel feed through
167
部品番号: 09 47 444 4010
saCon LED Patch Cable CAT.6 grey 9m
saCon LED Patch Cable CAT.6 grey 9m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
銅ケーブル (丸型)
1:1 配線, ハロゲンフリー
ケーブル長さ: 9 m
ノート
Compare
部品番号: 09 47 444 4010
saCon LED Patch Cable CAT.6 grey 9m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Device side / Panel feed through
167
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    saCon RJ45 LED
    Straight
  • Connector 2
    saCon RJ45 LED
    Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
Version
  • Cable length 9 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Snap-in latches
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140389595
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare