myHARTING Login
Configurators
Products
Products
工業用連接器 / Han
®
圓形連接器
板端連接器
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
其他
電纜連接器和電纜組件
33 59 CON 02P3 PE
Part number: 33 59 CON 02P3 PE
PushPull V4 Power 48V/12A 4G 1,5qmm, OM
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Connectors
Cable connector Overmoulded
Crimp termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Polyamide (PA)
Degree of protection: IP65
Notes
Compare
Part number: 33 59 CON 02P3 PE
PushPull V4 Power 48V/12A 4G 1,5qmm, OM
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
HARTING PushPull (V4)
Identification
Power
Element
Cable connector
Specification
Overmoulded
Version
Number of cores
4
Core structure
4G 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
Locking type
PushPull
Technical characteristics
Conductor cross-section (mm²)
1.5 mm² Stranded
Rated current
12 A
Rated voltage
48 V
Limiting temperature
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP65
Material properties
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
Black
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare