Matching Products
Matching Products NUEVO
Número de parte: 61 83 401 0147 01
Set M23 Male 12pol. angled solder 7-12
Set M23 Male 12pol. angled solder 7-12

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Juegos de conectores
Terminación soldable
Macho
Corriente nominal: ‌8 A
Contactos: 12
Aleación de cobre
Chapado en oro
Carcasa
Bloqueo por tornillo
Entrada en ángulo
1x Integrado
Rango de sujeción: 7 ... 12 mm
Material: Aleación de cobre-cinc
Niquelado
Grado de protección: IP67 estado bloqueado, IP69 / IPX9K según ISO 20653 estado bloqueado
Notes
Compare
Número de parte: 61 83 401 0147 01
Set M23 Male 12pol. angled solder 7-12
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category Connector sets
  • Series Circular connectors M23
  • Identification Signal
  • Type of hood/housing Hood
Version
  • Termination method Solder termination
  • Gender Male
  • Number of contacts 12
  • Version Angled entry
  • Number of cable entries 1
  • Cable entry 1x Integrated
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 1 mm² max.
  • Rated current ‌ 8 A
  • Rated voltage 200 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP69 / IPX9K acc. to ISO 20653 locked condition
  • Clamping range 7 ... 12 mm
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140190412
  • eCl@ss 27440113 Rectangular connectors (set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare