Matching Products
Matching Products NEW
Artikelnummer: 33 28 161 6002 075
SPE M12 st - st 2xAWG22/7 PUR 7.5m
SPE M12 st - st 2xAWG22/7 PUR 7.5m

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelmodules
Voorgemonteerd aan beide kanten
Koperkabel (rond)
Halogeenvrij, Oliebestendig, Vlamvertragend
Kabellengte: 7.5 m
Notes
Compare
Artikelnummer: 33 28 161 6002 075
SPE M12 st - st 2xAWG22/7 PUR 7.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING T1 Industrial
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Connector 2
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Oil resistant
    Flame retardant
Version
  • Cable length 7.5 m
  • Number of cores 2
  • Core structure 1x 2x AWG 24/7
  • Number of contacts 2
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V DC
  • Transmission characteristics 600 MHz Bandbreite
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unbewegt
    -25 ... +80 °C bewegt
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Test voltage Ur.m.s.
    1 kV (Kontakt-Kontakt)
    2,25 kV (Kontakt-Masse)
Material properties
  • Material (cable) PUR (Polyurethan)
  • Colour (cable) gelb
  • RoHS konform mit Ausnahme
  • RoHS exemptions 6c.: Kupferlegierung mit einem Massenanteil von bis zu 4 % Blei
  • ELV status konform mit Ausnahme
  • China RoHS 50
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances ja
  • REACH SVHC substances Blei
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances ja
  • California Proposition 65 substances Blei
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (Fernspeisung mittels PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-3-22 Flammenwidrigkeit
    EN 60811-404 Ölbeständigkeit
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060307 Bus cable
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare