配套产品
配套产品
型号: 33 28 261 6002 020
SPE M12 an up - st 2xAWG22/7 PUR 2.0m
SPE M12 an up - st 2xAWG22/7 PUR 2.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
阻燃, 防油, 无卤素
电缆长度: 2 m
注释
比较
型号: 33 28 261 6002 020
SPE M12 an up - st 2xAWG22/7 PUR 2.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series HARTING T1 Industrial
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING M12 T1 Industrial 180° angled
    Overmoulded
  • Connector 2
    HARTING M12 T1 Industrial Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
    Halogen-free
Version
  • Cable length 2 m
  • Number of cores 2
  • Core structure 1x 2x AWG 22/7
  • Number of contacts 2
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V DC
  • Transmission characteristics 600 MHz Bant genişliği
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Contact resistance ≤ 20 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature
    -40 ... +80 °C etkilenmemiş
    -25 ... +80 °C taşındı
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Test voltage Ur.m.s.
    1 kV (kontak-kontak)
    2,25 kV (kontak-toprak)
Material properties
  • Material (cable) PUR (poliüretan)
  • Colour (cable) Sarı
  • RoHS muafiyete uygun
  • RoHS exemptions 6(c): Ağırlıkça %4'e kadar kurşun içeren bakır alaşımı
  • ELV status muafiyete uygun
  • China RoHS 50
  • REACH Annex XVII substances İçermez
  • REACH ANNEX XIV substances İçermez
  • REACH SVHC substances Evet
  • REACH SVHC substances Kurşun
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Evet
  • California Proposition 65 substances Kurşun
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (távolról történő tápellátás PoDL = tápellátás az adatkábelen keresztül)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEC 60332-1-2 Lángállóság
    EN 60811-404 Olajjal szembeni ellenállás
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060307 Bus cable
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较