Productos combinables
Productos combinables NEW
Part Number: 21 37 350 0D74 150
M23_19P FE,Int-thread,STR PUR cable,15M
M23_19P FE,Int-thread,STR PUR cable,15M

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Notes
Comparar
Part Number: 21 37 350 0D74 150
M23_19P FE,Int-thread,STR PUR cable,15M
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Identification
  • Category System cabling
  • Series Circular connectors M23
  • Identification Signal
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M23
    Female Straight
  • Type of cable Copper cable (round)
  • Features
    Flame retardancy
    Oil and UV resistant
    Highly EMC resistant
    Halogen freeness
Version
  • Cable length 15 m
  • Number of cores 19
  • Core structure 3x AWG 18 + 16x AWG 22
Technical characteristics
  • Rated voltage 150 V
  • Rated current (signal) 2 A
  • Rated current (power) 9 A
  • Limiting temperature -40 ... +80 °C
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140809895
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar