myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
System cabling
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Côté équipement / Traversée de cloison
6
no data available
eShop
...
Прочее
Индивидуальные решения
21 35 010 2426 010
Artikel nummer: 21 35 010 2426 010
M12 A-cod 4-pol st/st m/f TPE 1m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 1 m
Notes
Compare
Artikel nummer: 21 35 010 2426 010
M12 A-cod 4-pol st/st m/f TPE 1m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
6
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Название
Категория
System cabling
Серия
Circular connectors M12
Элемент
Cable assemblies
Спецификация
Pre-assembled on both sides
Соединитель 1
M12 A-coding
Male Straight
Соединитель 2
M12 A-coding
Female Straight
Тип кабеля
Copper cable (round)
Версия
Длина кабеля
1 m
Количество жил
4
Структура ядра
4x AWG 22/19
Кодирование
А-кодирование
Свойства материала
Материал (кабель)
TPE
Цвет (кабель)
Yellow
Коммерческие данные
Размер упаковки
1
Вес нетто
45,41 g
Страна изготовления
Мексика
GTIN
5713140811706
eCl@ss
27.060.311,00
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tyska)
PDF (Tjeckiska)
PDF (Engelska)
PDF (Spanska)
PDF (Franska)
PDF (Danska)
PDF (Ungerska)
PDF (Japanska)
PDF (Italienska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Polska)
PDF (Rumänska)
PDF (Ryska)
PDF (Turkiska)
PDF (Svenska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare