Image is for illustration purposes only. Please refer to product description.
Properties Overview
Protection cover
for hoods, Metal, With fixing cord, With seal
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Degree of protection: IP65 With cable gland