Matching Products
Matching Products NEW
Combinables
7
Tools
1
Accessories
1
Varenummer: 09 11 000 6137
Han TC70 male contact 4mm²
Han TC70 male contact 4mm²

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact
Rated current: ≤70 A
Male
Copper alloy
Silver plated
Conductor cross-section: 4 mm²
Notes
Compare
Varenummer: 09 11 000 6137
Han TC70 male contact 4mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Tools
1
Accessories
1
produkt detaljer
Identification
  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 4 mm²
  • Rated current ≤ 70 A
  • Contact resistance ≤ 0.5 mΩ
  • Stripping length 15 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 0.158 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • GTIN 5713140398603
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare