Matching Products
Matching Products NEW
Part number: 97 00 000 2038
D-Sub_ACC_FSL_FC_4-40UNC_LB_0,8-1,3mm
D-Sub_ACC_FSL_FC_4-40UNC_LB_0,8-1,3mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking bolt
for rear mounting, for panel thickness 0.8 ... 1.3 mm, Thread 4-40 UNC
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel
Notes
Compare
Part number: 97 00 000 2038
D-Sub_ACC_FSL_FC_4-40UNC_LB_0,8-1,3mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for rear mounting
    for panel thickness 0.8 ... 1.3 mm
    Thread 4-40 UNC
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Coding With coding
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 20
  • Net weight 0.38 g
  • Country of origin China
  • European customs tariff number 73181552
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare