Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 99 000 0249
DIN-Tool Crimping head FC1
DIN-Tool Crimping head FC1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimping head
for bandoliered contacts, FC 1
Conductor cross-section: 0.09 ... 0.25 mm²
Notes
Compare
This product is not orderable anymore. You can use the successor 09980005000.
Part number: 09 99 000 0249
DIN-Tool Crimping head FC1
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identifikace
  • Kategorie Nástroje
  • Řada DIN 41612
  • Typ nástroje Krimpovací hlava
  • Popis nástroje
    Pro kontakty na pásu
    FC 1
Technické vlastnosti
  • Průřez vodiče 0,09 ... 0,25 mm²
Obchodní údaje
  • Velikost balení 1
  • Hmotnost netto 1.767 g
  • Země původu Německo
  • Evropské číslo celního tarifu 82073090
  • GTIN 5713140278080
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
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
Connectors DIN 41 612 - Chapter 30
HARTING Device Connectivity - Chapter 20
Connectors DIN 41 612
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare