High current connectors
Subcategorías
Filters
  • Rated current
    Select a value Reset filter
    • ‌ 400 A
      5
    • ‌ 800 A
      5
    • ‌ 850 A
      7
    • ‌ 1,400 A
      7
  • Rated voltage
    Select a value Reset filter
    • 1,800 V
      5
    • 2,000 V
      2
    • 3,600 V
      14
  • Number of contacts
    Select a value Reset filter
    • 1
      3
    • 3
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Complete set
      19
    • Hood
      8
    • Panel feed through housing
      6
    • Surface mounted housing
      1
  • Locking type
    Select a value Reset filter
    • Screw locking
      15
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      20
    • IP67
      3
    • IP68
      33
    • IP69
      16
    • IP69 / IPX9K acc. to ISO 20653
      17
45 products (of 45)
1/2
Comparar
0
Ordenar por
Filters
0