SEK
Filters
  • Geri çekilme kuvveti
    Select a value Reset filter
    • ≤ 100 N
      42
    • ≤ 102 N
      22
    • ≤ 12 N
      43
    • ≤ 120 N
      64
    • ≤ 128 N
      41
    • ≤ 150 N
      21
    • ≤ 18 N
      22
    • ≤ 180 N
      21
    • ≤ 192 N
      21
    • ≤ 20 N
      43
    • ≤ 28 N
      44
    • ≤ 30 N
      22
    • ≤ 32 N
      43
    • ≤ 40 N
      45
    • ≤ 42 N
      22
    • ≤ 48 N
      61
    • ≤ 52 N
      44
    • ≤ 60 N
      60
    • ≤ 68 N
      43
    • ≤ 72 N
      21
    • ≤ 78 N
      23
    • ≤ 80 N
      45
    • ≤ 90 N
      20
  • Tloušťka PCB
    Select a value Reset filter
    • ‌1,5 mm +0,44 ‌
      11
    • ‌1,6 mm +1,6 ‌
      24
  • Izolační skupina
    Select a value Reset filter
    • II (400 ≤ CTI > 600)
      239
    • IIIa (175 ≤ CTI > 400)
      594
  • Performans seviyesi
    Select a value Reset filter
    • 2
      315
    • 3
      283
    • NM 30 (S4)
      235
    • conf. cu IEC 60603-13
      510
  • Grosor de capa
    Select a value Reset filter
    • ≥ 0,76 µm
      235
  • Railway classification
    Select a value Reset filter
    • F3/I3
      506
833 products (of 833)
1/28
Comparați
0
Filtrează după
Filters
0