Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
172
Numer Katalogowy: 09 48 474 7744 007
RJI DB Cat6a Cable Assy green PUR 0,7m
RJI DB Cat6a Cable Assy green PUR 0,7m

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
Notatki
Compare
Numer Katalogowy: 09 48 474 7744 007
RJI DB Cat6a Cable Assy green PUR 0,7m
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Accessories
6
Device side / Panel feed through
172
Szczegóły Produktu
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 0.7 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 60754-1 Halogen freeness
    EN 60811-404 Oil resistance
    UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA UL 1863 DUXR.E470046
Commercial data
  • Packaging size 1
  • Net weight 51.3 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140884397
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Type Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare