Matching Products
Matching Products NEW
Osa number: 21 37 CON 51P1 7
M17 male straight 17pol
M17 male straight 17pol

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable connector
Straight
Male
Screw termination
PA6
Black
Contacts: 17
Copper Gold plated
Rated current: ‌2 A
Thermoplastic polyurethane (TPU)
Degree of protection: IP67
Notes
Compare
Osa number: 21 37 CON 51P1 7
M17 male straight 17pol
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Connectors
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Screw termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 17
Technical characteristics
  • Conductor cross-section [AWG] AWG 22
  • Wire outer diameter ‌ 1.3 mm
  • Rated current ‌ 2 A
  • Rated voltage 60 V
  • Rated impulse voltage 3 kV
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 8.3 mm
Material properties
  • Material (insert) PA6
  • Colour (insert) Black
  • Material (contacts) Copper
  • Surface (contacts) Gold plated
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Colour (hood/housing) Black
Specifications and approvals
  • Specifications IEC 63171-6
  • UL / CSA UL 1581 VW-1
Commercial data
  • Packaging size 1
  • Country of origin China
  • eCl@ss 27440115 Circular connector (set)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare