Productos combinables
Productos combinables NUEVO
Contacts
4
Combinables
27
Tools
3
N.º de referencia: 21 03 821 2516
M12-SD-CC-CRIMP-4/5P-ACOD-F-STR-CF
M12-SD-CC-CRIMP-4/5P-ACOD-F-STR-CF

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector do cabo
Reto
Fêmea
Codificação A
Terminação crimpada
Poliamida (PA)
Contatos: 5, 4
Seção transversal do condutor: 0.13 ... 0.82 mm²
Corrente Nominal: ‌4 A
Zinco fundido
Trava parafuso
Grau de proteção: IP65 / IP67 condição conectada
Notas
Comparar
N.º de referencia: 21 03 821 2516
M12-SD-CC-CRIMP-4/5P-ACOD-F-STR-CF
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
4
Combinables
27
Tools
3
Detalles del producto
Identification
  • Category 連接器
  • Series 圓形連接器 M12
  • Identification Slim Design
  • Element 電纜連接器
  • Specification 直式
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts
    5
    4
  • Coding A-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0,13 ... 0,82 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated voltage 配合4 個插針使用時為110 V AC/DC
  • Rated impulse voltage 1,5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0,6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) 聚酰胺 (PA)
  • Material (hood/housing) 壓鑄鋅
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 49.85 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140225541
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413